MTi-320

Advanced technology for efficient navigation

Icon of a calibration target
Active Heading Stabilization

The Active Heading Stabilization algorithm uses internal gyroscopes and accelerometers to accurately measure the orientation and track the heading of your vehicle, ensuring reliable autonomous navigation in any environment.

 

Contact us for information  →
Icon of some cogs
Easy integration

Effortlessly integrate cutting-edge MEMS technology using the MTi-320’s industry-standard RS232 interface and housing design from the successful MTi 600-series.

 

Cost-effective
Cost-effective

Designed for high-volume, low-cost applications, the MTi-320 delivers monumental heading tracking results – without the monumental expenses.

 

Sensor fusion performance
Roll, Pitch: 0.5 deg RMS
Yaw/Heading: unreferenced, low drift
Strapdown Integration (SDI): Yes
Sensing components
Gyroscope
Standard full range: 2000 deg/s
In-run bias stability:
Bandwidth (-3dB): 230 Hz
Noise density:
Accelerometer
Standard full range: 16 g
In-run bias stability:
Bandwidth (-3dB):

230 Hz

Noise density:
Magnetometer
Standard full range: ± 8 G
Total RMS noise: 0.5 mG
Non-linearity: 0.2%
Resolution: 0.25 mG
System specifications
Mechanical
IP-rating (equivalent): IP51
Operating temperature: '-40 to +85 ºC
Casing material: PC-ABS
Mounting orientation: No restriction, full 360º in all axes
Dimensions: 28 × 31.5 × 13 mm
Connector: 8-pin Molex Micro-Lock 26-30 AWG
Weight: 9 g
Certifications: CE, FCC, RoHS
Electrical
Input voltage: 4.5 to 24 V
Power consumption (typ.):

300 mW

Interfaces / IO
Interfaces: RS232
Protocols: Xbus
Clock drift: 10 ppm
Output frequency: up to 1 kHz, 100 Hz SDI
Built-in-self test: Gyr, Acc, Mag

 

Complete and detailed specifications are available at mtidocs.xsens.com 

Image of some code

Free to download MT Software Suite

The MT Software Suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems.

 

The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.

Software programs include:

Icon representing MT Manager (GUI) MT Manager (GUI)
Icon representing code language MT SDK

Including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo boards. 

Icon representing a Magnetic Field Mapper Magnetic Field Mapper

(MFM) calibration tool, as GUI and SDK.

Unveiling Precision- the Active Heading Tracker for indoor mobile robots)recording available)no date

Watch the live stream: MTi-320 AHT functionality and application

The webinar introduces the Active Heading Tracker functionality of the MTi-320 sensor and goes over the applications and possibilities of the product. 

jeeves_casestudy

MTi modules

 

The fully autonomous service robot called JEEVES is the world’s first to comply with the European Union’s safety regulations governing the operation of robots in public spaces. And to navigate its way around complex, crowded multi-story buildings such as hotels and hospitals, it needs highly accurate, reliable 3D motion tracking data – a requirement met by the compact Xsens MTi-610 sensor module.

Read more →

Ready to buy?

Choose the option that works best for you

development-kit-icon Buy a development kit

If you want to work with the MTi-320 for the first time, we recommend getting started with the MTi-320 Development Kit.

Icon of a shopping cart Purchase at a local channel partner

You can purchase an MTi-320 via any of our resellers in or near your country, or through an online catalogue.

 

Find your distributor  →

Icon of a speech bubble Request a quote

For any final questions or comparisons, feel free to contact our product support team.

 

 

Request a quote →