Xsens sensor modules
We provide best-in-class systems for navigating, controlling and detecting movement in complex industrial settings.
Introducing: The Xsens Sirius series
The new Xsens Sirius is our most advanced series featuring an IMU, VRU, and AHRS. It is engineered to deliver unmatched data accuracy in the most demanding environments on land, in the air, or (sub)sea.
What sets the Xsens Sirius apart?
- Robust accuracy
- Vibration & shock resistant signal pipeline
- IP68 housing
- Easy to integrate
- Magnetic immunity

Our expertise, your solutions
As a pioneer and global leader in motion tracking solutions, we provide best-in-class systems for navigating, controlling and detecting movement in complex industrial settings. From autonomous vehicles and drones to indoor and underwater robotics, our range of systems, combined with our knowledge and dedication to customer service, create the ideal ecosystem needed for you to take on all your challenges and develop new solutions.

Dependable quality, real value
Robust 3D (ego)motion data, even under difficult (magnetic) conditions. Over 10 years of continuous improvements in sensor fusion algorithms, software, and component selection. Add to this, in-house testing, factory calibration to numerous standards, temperature bias-calibration to industrial standards, and sturdy construction to withstand extreme conditions. So, our modules have a lot to offer without asking a lot in return. These cost-effective modules range from basic inertial measurement units (IMUs) – often used as building blocks because of their versatility – to advanced real-time kinematic (RTK) GNSS-enabled solutions, providing positioning data of unmatched precision.

Plug and play configurability
What’s the point of making a great product if you don’t make it user friendly? Our products are highly configurable with all the data outputs and synchronization options you need to integrate them in your unique system architecture. With the widest portfolio of plug and play modules on today’s market, featuring three different form factors with eight interface options, you can confidently build on your own needs and specs. Save time and money while enjoying maximum creative freedom.
Want to discuss your wishes with an expert?
Sensor modules
Our customers




Functionalities


A vertical reference unit (VRU) measures roll, pitch, and (unreferenced) yaw. Its sensor-fused data level is used for dynamic positioning in a variety of contexts. VRUs are the perfect solution for locations with high magnetic interference, as they do not rely on magnetic referencing.


Applications


Reliability and precision are of the utmost importance in this field. The robust hardware and software, along with the anti-magnetic distortion filters of the MTi series, make them a highly suitable, stable platform for motion technology applications at sea and in seaports.



Custom motion tracking solution
Looking for a custom motion tracking solution? We’ve got you covered. We’ll form a team to discuss your needs and leverage our 10+ years of knowledge in MEMS-based hardware/software design to help you develop a fitting solution and produce the perfect motion tracker for you.
Products
Motion Tracking industrial-grade (MTi): from entry-level to highest performer
Our MTi product series have been developed in logical succession, with the MTi 1-series offering the smallest form factor, and the MTi 100-series combining motion tracking with advanced sensor fusion and (real-time) satellite positioning.

Built for demanding applications, Xsens Sirius (IMU/VRU/AHRS) delivers unmatched accuracy and reliability in the most challenging environments.

The MTi-1 is a self-contained Inertial Measurement Unit.

The MTi-2 is a self-contained VRU featuring sensors that provide calibrated data on the rate of turn, the acceleration, and the magnetic field – all in 3D.

The MTi-3 Inertial Measurement Unit is a self-contained AHRS that delivers true-north-referenced yaw, or heading.

As one of our highest-performing IMU, the all-in-one MTi-100 provides calibrated data on the 3D rate of turn, acceleration and magnetic field.
.jpeg)
The MTi-200 is a high-performing VRU. Its sensors and sensor fusion algorithm measure roll, pitch, and (unreferenced) yaw.

The MTi-300 is our highest-performing attitude and heading reference system. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch and true-north-referenced yaw.

As one of our highest-performing IMU, the all-in-one MTi-610 provides calibrated data on the 3D rate of turn, acceleration and magnetic field.

The MTi-620 features sensors and sensor fusion algorithms that measure roll, pitch, and (unreferenced) yaw.

When it comes to the highest standard in AHRS, the MTi-630 is a cut above. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch and true-north-referenced yaw.

The MTi-630R’s sensors and sensor fusion algorithm deliver data on drift-free roll, pitch and true-north-referenced yaw.
.jpeg)
The MTi-670 Inertial Measurement Unit meets the highest standard in GNSS/INS.

The MTi-670G combines orientation data with position data supplied by an internal GNSS receiver.
-jpg-2.jpeg)
The MTi-680 represents the highest standard in GNSS/INS when connected to an external Real-Time Kinematic (RTK) GNSS receiver.

With the MTi-680G’s added RTK feature, you can improve your positional data from meter-level to centimeter-level accuracy.

The MTi-7 is an GNSS/INS which can synchronize the inputs from its on-board accelerometer, gyroscope and magnetometer with the data from an external GNSS receiver.
.jpeg)
The MTi-G-710 is an IMU and GNSS/INS with an extra SMA connector, enabling you to connect a GNSS antenna.
Resources
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.