Xsens
Analyze
When you’re an expert in ergonomics, rehabilitation, biomechanics, or sports science, the reliability and accuracy of your data is crucial.
Step forward Xsens Analyze
Xsens Analyze proprietary motion capture software lets you record and investigate the data from Xsens motion capture hardware systems.
With Xsens Analyze, you’ll get:
- Lab-quality data in field conditions
- Real-time visualization of full body kinematic data – e.g. joint angles, segment orientations, center of mass
- A proven biomechanical model
Xsens Analyze Applications

Training humanoid robots with high-precision human motion data.

Creating a healthier, more efficient, and safer workplace.

Elevate your performance with precision movement insights.

Precision data for rehabilitation and injury prevention.

Xsens Analyze motion capture suits
Xsens offers two motion capture hardware options for different needs and use cases: Xsens Link and Xsens Awinda. All set-ups use 17 sensors and provide exceptionally high-quality mocap data.
Depending on your (research) needs, application, and budget, you can choose the best suit option.
For precise hand and finger tracking, for instance, for Humanoid Robotics training, we offer Xsens motion capture gloves.
Swipe →
(plus 1 extra sensor)
(plus 1 extra sensor)
Swipe →

Xsens Analyze software
Xsens Analyze is a specialized piece of software designed to analyze full body kinematics, so you can get more out of your data. It features a scalable biomechanical model, and supports up to four hardware set-ups and multiple calibration routines.
MVN Analyze
Software
License-based MVN Analyze Pro are available to accommodate various needs. Additional features are added at each product level.
Our top-of-the-range version. Measure up to four subjects – even remotely. Or, add on-body recording to capture unlimited subjects.
Export your full-body kinematics in multiple file formats. Synchronize with third party systems. And add 3D positional aiding.
Learn more
Xsens Analyze feature overview
High performance
Record MVN files
Replay recorded files
Xsens Live Engine data quality
Xsens HD Reprocessing Engine data quality
Full magnetic immunity
Number of live subjects supported
Multiple (max. 4 subjects)
(unlimited with on-body recording)
Upload files to Xsens MotionCloud
Exporting
Available in software
Formats:
- MVNX (all data)
- FBX
- BVH
- XLS
- C3D
- MP4 (movie)
Stream recorded files
Plugins and third-party compatibility
- MATLAB
- Delsys Trigno EMG
- Cometa EMG
- Unreal Engine
- Unity 3D
Remote control
MVN Remote app
Soft access point
Live streaming:
- Quaternian & Euler
- Position & Orientation
- Unity 3D
- Unreal Engine
- MATLAB
- Siemens
- Dassault
- BoB
Extended live streaming:
- Virtual optical marker set
- Full body kinematics (joint angles, segment orientations and acceleration, etc.)
Biomechanics
3D positional aiding with HTC Vive
3D positional aiding with GNSS (GPS)
Network sync
On-body recording (OBR)
Remote on-body recording
Suit configuration:
Full body
Lower body
Upper body
lower body plus sternum
Scenarios
Finger tracking Manus/Stretch Sense
Timecode

Integrate with live and offline third-party tools
Live stream or export your motion capture data seamlessly with all major biomechanical and ergonomics packages, including:
• Delsys
• Anybody technology
• Visual3D (C-Motion)
• BoB – Biomechanics of Bodies
• Scalefit
• OpenSim
• Unity
• Siemens PLM Software
• Stretchsense
• Dassault Systèmes
• D-LAB
• ViveLab Ergo
• Moveshelf
• NAWO Live
We also provide plugins for finger tracking, EMG, positional aiding and more.


Occupational Health & Safety with Xsens Analyze
The BMW Group is revolutionizing Occupational Health & Safety (OHS) by using Xsens technology to evaluate physical strain on production workers.
With Xsens' OHS solutions, you can streamline ergonomic analysis, prioritize employee well-being, and improve productivity with objective data and insights.
Recommended Xsens motion capture products
From filmmakers to producers of live entertainment to game developers, the creative explosion that Movella's Xsens sensor fusion technologies enables is known to artists across the globe.

The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.

An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.

MVN Awinda Starter is the most affordable Xsens quality mocap hardware.

The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.

MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.
Resources


Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.