Professional/industrial-grade IMU modules in compact 12mm x 12mm footprint ideal for smart farming equipment, drones and camera stabilization
ENSCHEDE, The Netherlands – 11 September, 2018 - Xsens today released upgraded versions of its successful MTi 1-series of motion-sensing Inertial Measurement Unit (IMU) modules, offering improved roll, pitch and yaw measurement accuracy and higher tolerance of mechanical stress than the first generation of the product.
The new MTi 1-series modules are expected to build on the popularity of the original products introduced in 2015, providing accurate motion tracking and orientation capabilities in high-volume smart agriculture, construction, marine, industrial and logistics applications. The new modules share the same footprint, pin allocation and software interface as the first generation of MTi 1-series products to enable drop-in replacement of the older parts in existing system designs.
Xsens has integrated into the new modules the latest, best-in-class accelerometer and gyroscope ICs alongside its high-performance sensor fusion algorithms. The modules synthesize at very high speed the inputs from multiple motion sensors, to provide synchronized data on an object’s heading, orientation, acceleration and position. The unique Xsens sensor fusion technology produces accurate measurements of high-frequency motion, ideal for stabilization of handheld laser scanners and of professional UAVs and drones.
The updated design of the MTi 1-series modules has produced improved performance, including static roll/pitch measurement accuracy of ±0.5°rms, dynamic roll/pitch measurement accuracy of ±0.8°rms, and dynamic yaw measurement accuracy of ±2°rms.
Xsens has also improved the mechanical design of the modules’ 12.1mm x 12.1mm x 2.6mm surface-mount package, which is less susceptible to the effects of torsional stress, and thus more robust and reliable in demanding applications that are subject to shock or vibration. Xsens has realized this more robust design without compromising the appeal of the MTi 1-series to highly weight-constrained applications such as drones: each upgraded module still weighs less than 1g.
Xsens is supporting the upgraded MTi 1-series modules with a new, high-performance development kit which includes a shield board with an Arduino-compatible header for easy integration into shield-based prototype systems. The kit is supplied with Xsens’ intuitive MT Software Suite for the Windows® and Linux® operating platforms, and a software development kit with drivers and embedded software examples. It provides access to the module’s I2C, SPI and UART interfaces and a micro-USB connection.
Hein Beute, Director Product Marketing at Xsens, said: ‘The MTi 1-series are the industry’s smallest and lightest IMU modules for industrial, professional and prosumer applications. As demand in the Internet of Moving Things domain continues to grow at a strong rate, manufacturers of UAVs and other equipment for data-driven applications such as autonomous agriculture need highly accurate, but small and light, positioning sensors to precisely guide their operation. The MTi 1-series modules are the perfect fit in this fast-growing market.’
Xsens provides four products in the MTi 1-series:
- MTi-1, an IMU providing inertial measurement data
- MTi-2, a Vertical Reference Unit (VRU) providing inertial measurement data, roll/pitch measurements, and heading tracking
- MTi-3, an Attitude Heading and Reference System (AHRS) providing inertial measurement data and roll/pitch/yaw measurements
- MTi-7, a full-featured GNSS/INS module which accepts a GNSS input to provide full 3D orientation, position and velocity data as well as inertial measurement data.
Users of the MTi 1-series modules benefit from the Xsens ‘No End of Life’ policy, which guarantees availability of the module or a pin- and function-compatible alternative for the duration of the customer’s product lifetime.
The module is available for shipment in production volumes now. The MTi-3 development kit, priced at €399/$449 and the MTi-7 Development kit priced at €449/$499, may be ordered online from shop.xsens.com or from online catalog distributors. Full details about the new MTi 1-series and a Product Change Notice can be found on BASE, Xsens’ support and knowledge base portal at https://base.xsens.com/hc/en-us/community/posts/360012600493-New-release-MTi-1-series-v2-MT-Software-Suite-v4-9-1-beta
#####
About Xsens
Xsens is the leading innovator in 3D motion tracking technology and products. Its sensor fusion technologies enable a seamless interaction between the physical and the digital world in consumer electronics devices and professional applications such as 3D character animation, motion analysis, and industrial control and stabilization.
Xsens is a wholly owned subsidiary of mCube (www.mcubemems.com), a manufacturer of MEMS motion sensors for the Internet of Moving Things (IoMT). Xsens has offices in Enschede, the Netherlands and Los Angeles, California. Please contact us on the web at https://www.xsens.com.
Xsens is a registered trademark of Xsens Technologies B.V. and/or its parent, subsidiaries and/or affiliates in the Netherlands, the USA and/or other countries.