Xsens Animate

Unleash your creativity

 

Whether it’s gaming, film, animation, TV broadcasting, or live entertainment, MVN Animate will give you accurate motion capture every time, everywhere. Its advanced inertial technology gives you clean production-ready data, both inside and outside the studio.

Self contained Works anywhere

Use Xsens motion capture in the studio, at the office, or on set.

Robust and reliable Magnetic immunity

Experience full magnetic immunity in all conditions.

More Realism, more possibilities No clean-up

Save time with clean, production-quality motion capture data.

Meet Xsens Animate

increase-productivity-edited
Live stream all data

MVN Animate’s proprietary motion capture software can live-stream all data to your third-party 3D package, such as Unreal, Unity, Maya, or MotionBuilder. It can also export data in your preferred format.

multi-actor-capture
Multi-actor capture

Connect up to 4 systems for multi-actor capturing. Or combine with Xsens Metagloves by Manus to track finger movements. You can also make use of 3D position aiding systems like HTC Vive.

green_screen
Real-time visualization

As the go-to software for professional motion capture, MVN Animate makes light work of calibration, real-time visualization, playback, and reprocessing, for efficient workflows and fast turnaround times.

Close up image of laptop screen showing character animation
What can you do with Xsens Animate?

A lot. Real-time 3D animation, data streaming, and reference video recording. The software has built-in timecode and remote-control plugins, handles data rates up to 158 Mb/min, and exports to formats such as ASCII (HTML), C3D, BVH, MVNX, FBX, and movie containers like AVI and M4V.

Contact us →
Close up image of laptop screen showing woman and her character animation
Best quality mocap data with HD Reprocessing

Xsens’ proprietary HD Reprocessing Engine gives you the best quality motion capture data available in the market. The processed data is instantly ready to be integrated into your animation pipeline.

 

Xsens Animate Pro offers HD reprocessing locally. 

Contact us →
MVN Animate

Software options

 

Our software has two options to cover different needs and budgets.

Xsens Animate Live

Ideal for live entertainment. 

Bring your characters to life instantly with the highest quality live mocap data and seamless streaming to popular 3D platforms.

Xsens Animate Pro

Ideal for high-end and complex VFX pipelines. 

Animate Pro provides the industry's most powerful processing engine, precise cleanup tools, and support for complex multi-actor shoots.

Try MVN Animate PRO
woman-with-link-suit_trans2
Xsens Animate

Consider these questions when making the best choice for the subscription:

Image of man at piano performing with lighting effects
Are you streaming live?

Live streaming is possible with MVN Animate Plus and Pro. Streaming a virtual optical marker set is only available in MVN Animate Pro.

Image of two motion suit wearers sword fighting
How many actors will you be capturing?

Animate Live supports two live actors. With the Animate Pro, you can record up to 4 characters at a time - or unlimited actors with on-body recording. 

hd-reprocess-editedNew
Do you need the cleanest data possible?

If you want to make use of 3D positional aiding with either HTC Vive or GPS, to get high-quality data with less clean-up, you’ll need MVN Animate Pro.

CLose up image of software showing a character
In what formats do you want to export your files?

You cannot export files in MVN Record and MVN Animate Plus. Use Xsens MotionCloud subscription to export MVNX, FBX and BVH files. In MVN Animate Pro you can export locally to MVNX, FBX, BVH and C3D.

Image of 3D liquid type substance
Looking for seamless integration with third-party software?

We offer plugins for the most commonly-used software suites, like Unreal Engine 5, Unity, Maya, MotionBuilder, and Houdini.

woman)wearing_vr_headset_pixaby
Are you using additional positional aiding?

Integration with positional aiding hardware such as HTC Vive and GPS is only available in Xsens Animate Pro.

Image of animated character
Do you need the extra features of the Xsens Link suit?

If you will be using the (Remote) On-Body Recording feature, then the answer is yes, you need the Xsens Animate Pro.

Image of woman in Xsesn motion suit alongside a screen showing animated character

Integrations and plugins for entertainment

Learn more about how MVN Animate fits into the ecosystem of full-body motion capture solutions.

 

See the software and systems we can integrate with here:

Xsens Animate features

This table gives you an overview of the features and functionalities of our different Xsens Animate software options.

Xsens Animate Live

For live streaming and broadcast

Xsens Animate Pro

High Performance

Xsens HD Reprocessing Engine data quality
?
Xsens Live Engine data quality
?
Local Exporting

FBX
BVH
C3D
MVNX
MP4 (movie)

Full magnetic immunity
?
Number of actors supported

Up to 2 Actors

Up to 4 Actors (unlimited with On-Body Recording)

Finger tracking Manus/StretchSense

Xsens Metagloves (Pro) by Manus
StretchSense

Xsens Metagloves (Pro) by Manus
StretchSense

Live streaming:
Extended live streaming: - Virtual optical marker set
Stream recorded files
Plugins and third-party compatibility

Unity, Unreal Engine, Maya, MotionBuilder, iClone, Houdini, Blender

Unity, Unreal Engine, Maya, MotionBuilder, iClone, Houdini, Blender

Remote control and MVN Remote app
Soft access point
3D positional aiding with HTC Vive
?
3D Positional aiding with GNSS (GPS)
?
Network sync
?
Time code
On-body recording (OBR)
?
Remote on-body recording
?
Scenarios

- Single level
- Multilevel
- No level

- Single level
- Multilevel
- No level
- Soft floor

Suit configuration: Full body Lower body Upper body lower body plus sternum
Subscription options
3-month subscription
6-month subscription
1-year subscription
3-year subscription
xsens-mvn-pro-trial-edited
Xsens Animate Pro trial version

Try Xsens Animate Pro, which includes all the features from Animate Export and Animate Live, and additional features to support all your mocap needs. Download a trial version and our raw motion capture files. 

 

Contact us →
awinda-at-a-desk
Request a quote for Xsens motion capture system

Xsens motion capture systems deliver high-quality data in all conditions and environments.

 

Choose from smart bundles of hardware, software, and cloud processing options optimized for use in game development, VFX, cinematic productions, and live entertainment. We can assist you in tailoring the overall package to your individual needs.

 

Don’t hesitate to reach out, and we will help you configure your system, based on your needs and budget.

 

Contact us →
Black_panther

Productions powered
by Xsens

Movella’s Xsens solutions have powered many famous movies and series. Take a look at these high-profile productions here. How many have you seen?

Learn more →
careers-team-AB

Education Program for animators

The Movella Education Program is designed to make our technology more accessible to programs, even when physical space or budgets are limited. These schools can now teach professional motion capture anywhere there’s a Wi-Fi connection, removing the need to turn rooms into makeshift studios.

Resources