Xsens Indie program for animation
Hollywood-grade motion capture technology, for indie developers and young studios.
Indie program
The Indie program is designed to support up-and-coming talent by making it easier to access Hollywood-grade motion capture. Importantly, it gives indies, young studios, and game developers a more affordable way to bring projects to life – all without compromising on quality.
The program
The Xsens Indie Program equips you with the same triple-A quality tools used in the film industry, but on an entry-level budget. It means you, the creator, get a jump start, enabling you to integrate Xsens motion capture into your pipeline.
You can adapt your Animate Pro software subscription as your business grows, saving you money across the board.
To sign up, you must meet the following criteria:
-
New Movella customer
-
Registered company (CoC, VAT no.)
-
Revenue over last fiscal year of no more than $550,000 (€500,000)
More than 1,000 studios and independent creators use Xsens MoCap
Xsens hardware and software
The Indie program enables a more affordable way to integrate the Xsens motion capture into your pipeline. Next to the hardware, you will need Xsens Animate software. Your Animate Pro software subscription adapts according to the growth of your business in subsequent years.
Indie Program hardware
Choosing between Xsens Link and MVN Awinda depends on your motion capture goals. For inspiration, here are two scenarios to help you pick the best hardware for your needs:
Xsens Link
Includes one Lycra suit and license dongle
Xsens Link
- For high-impact mocap shoots, like rough fights
- Large groups of motion capture (with OBR)
- When using positional aiding (GPS/HTV Vive)
- When you need a large range (up to 150 m)
- When you need high frame rates (240 Hz)
- Ultra-low latency of 20 ms
Xsens Awinda
Includes one full-body strap set
Xsens Awinda
- When you have several actors using the same set-up
- Ideal for regular motions, nothing too rough
- Can be worn over your regular clothing
- The range is up to 50 m
- Maximum of 60 Hz frame rate
- Low latency of 30 ms
Xsens Indie Program
Xsens Animate pro subscription
Swipe →
Revenue over last fiscal year is less than $550,000 (€500,000)
Revenue over last fiscal year is more than $550,000 (€500,000)
~75% discount
~50% discount
No discount
~25% discount
No discount
Swipe →
Choose the best hardware for your project.
Xsens Link for high-impact shoots, and when you need longer range with the extended buffering options.
The Xsens Awinda is perfect for easy switching between actors, and not too rough motions. Can also be worn over your clothes.
Please apply for the Indie Program by contacting us now. We will discuss a tailored set-up depending on your pipeline. Your investment depends on your tailored setup, starting at 10k for the first year.
Your Xsens Animate Pro software subscription adaps to the growth of your business in subsequent years.
You can be part of the Indie program for a maximum of three years (two renewals).
Experience High Quality MoCap Data From Xsens
Don’t take our word for it – download our raw motion capture data and see the unmatched quality of Xsens data for yourself