Get Sirius about inertial sensing in the most challenging environments

Introducing our most advanced series

Contact us

Enabling true autonomy in harsh environments

Achieving autonomy in harsh environments requires more than just basic inertial sensing.  It demands a new level of accuracy, reliability, and robustness. You need sensors that can perform in unpredictable terrain, enduring extreme temperatures, and operating flawlessly amidst intense vibration and shock.  That's where the Xsens Sirius comes in. Our new series is purpose-built to deliver consistent performance, providing the critical foundation for autonomous systems operating in the most demanding conditions.

Accuracy roll pitch

Engineered to overcome harsh conditions

Robust accuracy

Accurate orientation data, supporting navigation everywhere, thanks to the dual-processor design.

Contact us
Sirius in snow storm 1-min

Vibration- and shock-rejecting signal pipeline

Accurate measurements even in extreme vibration conditions, supported by analog filtering.​

Rugged and reliable

MIL-standard IP68 housing, resistant temperature extremes, humidity, salt spray, sand & dust, shock & vibration, and electromagnetic interference.​

Contact us

Magnetic immunity

Exceptional resistance against magnetic disturbances thanks to advanced magnetic models. ​

Easy-to-integrate​

Compact plug-and-play, comprehensive software suite, user-friendly SDK, and seamless integration. Backed by a strong partner network (NVIDIA, HESAI, ROS, Matlab, and more). ​​

IMU, VRU and AHRS

Xsens Sirius IMU

​High-performance Strapdown Integration (SDI) delivering accurate, calibrated, inertial sensor data, including angular velocity, acceleration, and magnetic field data.​

Xsens Sirius VRU

​Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data.

Xsens Sirius AHRS

​Unrivaled heading accuracy with drift-free roll, pitch, and true-north-referenced yaw, providing heading accuracy <1° RMS.

Specifications

Sirius IMU Sirius VRU Sirius AHRS

Sensor fusion performance

  • Accelerometer Calibrated
  • Gyroscope Calibrated
  • Strapdown Integration(SDI) Yes

Sensing components

  • Gyroscope
  • Standard full range ± 300 º/s
  • In-run bias stability 7 º/h
  • Bandwidth (-3dB) 400 Hz
  • Noise density 0.003 º/s/√Hz
  • Accelerometer
  • Standard full range: ± 8 g
  • In-run bias stability 15 μg
  • Bandwidth (-3dB): 470 Hz
  • Noise density: 15 μg/√Hz
  • Magnetometer
  • Standard full range ± 8 G
  • Total RMS noise 1 mG
  • Non-linearity 0.2%
  • Resolution 0.25 mG

System specifications

  • Mechanical
  • IP-rating (equivalent) IP68
  • Operating temperature -40 to +85 ºC
  • Casing material Aluminum
  • Mounting orientation No restriction, full 360º in all axes
  • Connector Main: ODU (AMC HD 12 pins)
  • Weight 78.5 grams
  • Certifications CE, FCC, RoHS, MIL-STD-202,ITAR free
  • Electrical
  • Input voltage 4.5 to 24 V
  • Power consumption (typ.) <1W
  • Interfaces / IO
  • Interfaces RS232, RS422, CAN
  • Protocols Xbus, ASCII (NMEA), CAN
  • Clock drift 10 ppm (or external)
  • Output frequency Up to 400Hz
  • Built-in-self test Gyr, Acc, Mag

Sensor fusion performance

  • Roll, Pitch 0.2 º RMS
  • Yaw/Heading Unreferenced, low drift
  • Strapdown Integration(SDI) Yes

Sensing components

  • Gyroscope
  • Standard full range ± 300 º/s
  • In-run bias stability 7 º/h
  • Bandwidth (-3dB) 400 Hz
  • Noise density 0.003 º/s/√Hz
  • Accelerometer
  • Standard full range: ± 8 g
  • In-run bias stability 15 μg
  • Bandwidth (-3dB): 470 Hz
  • Noise density: 15 μg/√Hz
  • Magnetometer
  • Standard full range ± 8 G
  • Total RMS noise 1 mG
  • Non-linearity 0.2%
  • Resolution 0.25 mG

System specifications

  • Mechanical
  • IP-rating (equivalent) IP68
  • Operating temperature -40 to +85 ºC
  • Casing material Aluminum
  • Mounting orientation No restriction, full 360º in all axes
  • Dimensions 56.50 x 40.90 x 24.75 mm
  • Connector Main: ODU (AMC HD 12 pins)
  • Weight 78.5 grams
  • Certifications CE, FCC, RoHS, MIL-STD-202,ITAR free
  • Electrical
  • Input voltage 4.5 to 24 V
  • Power consumption (typ.) <1W
  • Interfaces / IO
  • Interfaces RS232, RS422, CAN
  • Protocols Xbus, ASCII (NMEA), CAN
  • Clock drift 10 ppm (or external)
  • Output frequency Up to 400Hz
  • Built-in-self test Gyr, Acc, Mag

Sensor fusion performance

  • Roll, Pitch 0.2 º RMS
  • Yaw/Heading 1 º RMS
  • Strapdown Integration(SDI) Yes

Sensing components

  • Gyroscope
  • Standard full range ± 300 º/s
  • In-run bias stability 7 º/h
  • Bandwidth (-3dB) 400 Hz
  • Noise density 0.003 º/s/√Hz
  • Accelerometer
  • Standard full range: ± 8 g
  • In-run bias stability 15 μg
  • Bandwidth (-3dB): 470 Hz
  • Noise density: 15 μg/√Hz
  • Magnetometer
  • Standard full range ± 8 G
  • Total RMS noise 1 mG
  • Non-linearity 0.2%
  • Resolution 0.25 mG

System specifications

  • Mechanical
  • IP-rating (equivalent) IP68
  • Operating temperature -40 to +85 ºC
  • Casing material Aluminum
  • Mounting orientation No restriction, full 360º in all axes
  • Dimensions 56.50 x 40.90 x 24.75 mm
  • Connector Main: ODU (AMC HD 12 pins)
  • Weight 78.5 grams
  • Certifications CE, FCC, RoHS, MIL-STD-202,ITAR free
  • Electrical
  • Input voltage 4.5 to 24 V
  • Power consumption (typ.) <1W
  • Interfaces / IO
  • Interfaces RS232, RS422, CAN
  • Protocols Xbus, ASCII (NMEA), CAN
  • Clock drift 10 ppm (or external)
  • Output frequency Up to 400Hz
  • Built-in-self test Gyr, Acc, Mag

Download detailed datasheets: Xsens Sirius IMU | Xsens Sirius VRU | Xsens Sirius AHRS 

 

Ideal for demanding applications

Marine

Achieve precise navigation and stabilization for surface (buoys, vessels, platforms) and sub-surface robotics (ROVs and AUVs). Obtain reliable heading and roll/pitch data and support for bathymetry mapping.

Mobile robotics

Enable precise navigation for both indoor (AMRs/AGVs) and outdoor mobile robots operating in challenging environments.

Precision agriculture

Deliver accurate 3D orientation data for autonomous agriculture machinery and smaller mobile robotics to enhance navigation and control.

3D mapping and surveying

Support high-fidelity data capture and georeferencing for aerial, terrestrial, and subsea bathymetry mapping. Create accurate maps and 3D models using Sonar, LIDAR, and camera systems.

Our Customers

Ready to get Sirius?

Curious to find out how you can integrate Xsens Sirius into your current and future projects?  

Sirius cable 1a (1)