🎉 Xsens: Celebrating 25 Years of Innovation! Thank you for being part of our journey!
Contact us
Sensor modules

Sensor modules
Xsens product selector
With this online product selector, you can go straight to the products overview and explore or compare the solutions that interest you.
IMU
VRU/AHT
AHRS
GNSS/INS
RTK GNSS/INS
VIO/V-INS
RS232
RS422
CAN
USB
UART
SPI
I²C
ethercat
SMD (PLCC-28)
Module (IP51)
Rugged (IP67/IP68)
OEM (PCB only)
Rugged (IP68)
Yes
No
Internal
Internal RTK (L1/L2)
External interface
External RTK interface
10g
16g
20g
450deg/s
1000deg/s
2000deg/s
Internal
External
No support
MTi 100-series
MTi 600-series
MTi 1-series
Vision Navigator-series
Xsens Sirius series

Xsens Vision Navigator
Read more
Xsens Vision Navigator is a Vision-enhanced Inertial Navigation System.
.jpg)

.jpg)
.jpg)
.jpg)







.jpg)
.jpg)


.jpg)

.jpg)


Xsens Sirius Series
Read more
Xsens Sirius (IMU/VRU/AHRS) - accuracy & reliability in harsh environments.



Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.