MTi-7 GNSS/INS

An industry-leading development platform

Icon of two arrows making a circle
Self-contained

Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/inertial navigation system) and can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.

 

Data stream
Real-time data stream

The raw sensor signals are combined and processed at a high data rate of 100 Hz, to produce a real-time data stream with the device’s 3D position, velocity, and orientation (roll, pitch, and yaw).

 

Icon of a box with corner marks inside
Smallest industrial grade form factor

As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.

Sensor fusion performance
Roll, pitch 0.5 deg RMS
Yaw/heading 1.5 deg RMS
Position 1 m CEP
Velocity 0.05 m/s RMS
Sensing components
Gyroscope
Standard full range 2000 deg/s
In-run bias stability 6 deg/h
Noise density 0.003 °/s/√Hz 
Accelerometer
Standard full range 16 g
In-run bias stability 40 µg
Noise density 70 µg/√Hz
Magnetometer onboard
Barometer External (SPI) 
GNSS receiver
GNSS receiver interface UART (NMEA, UBX, beta:SBF/GSOF) 
GNSS precision Standard 
RTK/RTCM corrections n/a 
System specifications
Mechanical
IP-rating (equivalent) IP00
Dimensions 12.1 × 12.1 × 2.55 mm
Weight 0.6 g
Electrical
Input voltage 2.8 to 3.6 V 
Power consumption (typ.) <150 mW @ 3 V 
Interfaces / IO
Interfaces UART, SPI, I²C
Protocols Xbus, NMEAin
Output frequency up to 1 kHz

 

¹GNSS receiver from DK is used, depending on GNSS conditions 

complete and detailed specifications are available at mtidocs.xsens.com 

Image of some code

Free to download MT Software Suite

The MT Software Suite gives you easy access to the MTi-7 and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.

 

The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.

The MT Software Suite includes different software programs, such as:

Icon representing MT Manager (GUI) MT Manager (GUI)

This provides you with easy access to all the functions of your MTi, from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.

Icon representing code language MT SDK

This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.

Icon representing a Magnetic Field Mapper Magnetic Field Mapper

Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.

MTi-7 (Large)

Field testing the new
MTi-7 GNSS/INS at the
Self Racing Cars
track day

 

The MTi-7 performed great in the high-dynamics application environment of high-performance driving. The orientation performance and position and velocity performance met expectations, and the motion of the vehicle was accurately captured.

Read more →

Ready to buy?

Choose the option that works best for you

development-kit-icon Buy a development kit

If you want to work with the MTi-7 for the first time, we recommend getting started with the MTi-7 DK.

 

Development Kits and Starter Kits  →

Icon of a shopping cart Purchase at a local channel partner

You can purchase an MTi-7 via any of our resellers in or near your country or through an online catalogue.

 

Find your distributor  →

Icon of a speech bubble Request a quote

For any final questions or comparisons, feel free to contact our product support team. 

 

 

Request a quote →