🎉 Xsens: Celebrating 25 Years of Innovation! Thank you for being part of our journey!
Contact us
Sensor Modules

Sensor Modules
Gable EtherCAT® IMUs powered by Xsens
Experience accurate inertial measurement with Gable IMUs, featuring Xsens inertial sensors and seamless EtherCAT® integration.
Contact us

Xsens precision with EtherCAT® functionality
Gable Technologies, an official value-added reseller of Xsens and registered EtherCAT® device manufacturer, has developed a line of Inertial Measurement Units (IMUs) exclusively designed for EtherCAT® or EtherCAT P® networks. These GABLETM -IMU sensors leverage the power and precision of our Xsens MTi-1 and MTi-600 sensors, offering robust solutions for a variety of applications.
IMU one series
Features
- World's smallest EtherCAT® IMU: Compact and lightweight design, ideal for size-constrained applications.
- Integrated Xsens MTi-1 sensors: High-end inertial measurement sensors known for accuracy and reliability.
- Precise and reliable: Built with demanding use-cases in mind, ensuring accurate measurements in challenging environments.
- Navigation solutions: EtherCAT® GPS solution with variants SE7, and SE8
- Housed versions (HSD): IP67 lightweight corrosion-resistant casing for robust protection in harsh environments.
- PCB version (OEM): Compact "PCB only" version for seamless integration into OEM applications.
- Documentation : Download one series documentation
Variants
- SE1 / SE2 / SE3: EtherCAT® to Xsens MTi-1, MTi-2, or MTi-3 (IMU, VRU, AHRS).
- SE7: EtherCAT® to Xsens MTi-7 with inertial navigation (GNSS/INS).
- SE8: EtherCAT® to Xsens MTi-8 centimeter-level accurate inertial navigation (GNSS/INS+RTK).
IMU 600 Series
Features
- Industrial-grade EtherCAT® IMU: Premium IMU designed for demanding industrial applications.
- Integrated Xsens MTi-600 sensors: Premium inertial sensors with optional time synchronization (<< 1us) using distributed clocks.
- Navigation solutions: EtherCAT (P)® GPS solution with variants SE670, and SE680.
- Housed versions (HSD): IP67 corrosion-resistant aluminum casing for robust protection.
- PCB version (OEM): "PCB only" version for flexible integration into OEM designs.
- Documentation : Download 600 series documentation
Variants
- SE610/ SE620 / SE630: EtherCAT® to Xsens MTi 610, 620, or 630 inertial sensors (IMU, VRU, AHRS).
- SE670: Equipped with Xsens MTi 670 inertial navigation (GNSS/INS).
- SE680: Equipped with Xsens MTi 680 centimeter-level accurate inertial navigation (GNSS/INS+RTK).
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.