Xsens-site-2

Industry-leading motion capture suit

The Xsens Link is our flagship product in the Xsens motion capture portfolio. The skin-tight Lycra suit with 17 sensors ensures the best possible data recording. Its low latency of 20 ms makes it ideal for any live application or real-time pipeline.

β€― 

Trusted by production studios, sports practitioners and specialist healthcare providers across the globe, Xsens Link lets you capture high-impact and highly-dynamic movement – from multiple subjects – away from your computer. Combine the freedom of a 150 m wireless range with the efficiency that comes with reduced clean-up.

ENT_pers1-3

Capturing movement

Inertial motion capture works by attaching small, lightweight sensors to the body. The sensors capture movements, create data, and transmit that data to a receiver. A motion capture bundle including hardware and software is required.

Xsens Link

Specifications

 

Contact us about Xsens Link
Update rate

Up to 240 Hz


Wireless range

150 m


Battery life

10 hr


Wireless communication

Wi-Fi


Wireless datalink

Access point

Clothing

Full-body Lycra suit (available in 6 sizes) with matching shorts


Charging

Charging station for battery pack


Latency

20 ms


On-body buffering

10 min


Sensors

17 wired sensors (and 1 prop sensor)

Hardware synchronization

(e.g. EMG sensors, force plates, etc.) Optional, with additional Awinda station


Casing

Rugged pelican case


GNSS (GPS)

Optional GPS antenna to embed GPS data


Finger tracking

Full compatibility with Xsens Metagloves by Manus, Xsens gloves by Manus, Manus Prime II, Xsens Prime III, and Stretchsense gloves

Woman_wearing_mvn_suit_crop
MVN Link

Design highlights

Image of a woman in motion suit dancing
Capture motion everywhere

Even in the most challenging magnetically disturbed environments, MVN Link provides you with production quality mocap data.

Image of woman in motion suit jumping
Rugged design

The ultra-small trackers are rugged and designed to withstand high impact. Perfect for rolls and stunts.

Image of woman in motion suit
A second skin

The motion capture suit has great sportive design and comes with matching shorts.

Man and woman wearing motion capture suits
Quick turnaround

The on-body zippers enable easy access to all trackers and allow for quick set-up.

MVN Link

Applications

coach_and_athlete
Sports performance

Enhance the performance of athletes by analyzing their movements.

Learn more  β†’
gameDev
Video game development

Simplify the production of animated characters for games and in-game cinematics.

Learn more β†’
split
VTubing & streaming

Record or stream an animated version of someone for YouTube, Twitch and other platforms.

Learn more β†’
VR_temp
VR, AR and XR

Represent a human’s interactions in any virtual or mixed reality environment.

Learn about VR, AR, XR  β†’
rider_on_bike_with_sensors
Sports science

Analyze and apply the mechanics of human motion to increase understanding of athletic performance.

Learn about sports science  β†’
green_screen
Virtual production

Combine the physical and the virtual world. Build avatars through motion capture.

Learn more  β†’
vfx_brian_cranston
VFX

Create realistic characters and effects to complement your live-action filming.

Learn about cinematic production  β†’
metaverse_pixabay_7488322_1920
The metaverse

Interact and connect with others using a unique digital identity.

Learn about the metaverse  β†’
virtual_liveshow-piano
Virtual live shows

Bring characters to life in multimedia 3D live events and concerts.

Learn more β†’
Humanoid robots
Humanoid robotics

Train humanoid robots to perform complex tasks and respond to external stimuli.

Learn More β†’
Woman wearing a motion capture suit

Bundles

We offer smart bundles of hardware, software, and cloud processing options optimized for your motion capture requirements. Get in contact and we will help configuring your system.

kobayashi_casestudy

How Hokusho University used Xsens to help Ryōyū Kobayashi win Olympic gold

An interview with Professors Keizo Yamamoto and Makoto Tsubokura. 

Read the blog β†’

Resources