Xsens Awinda
An easy-to-use wireless motion capture system
for a wide variety of applications.

Motion seamlessly captured
Xsens Awinda is a motion capture system with 17 wireless sensors fitted on the body with adjustable straps. It supports fast, easy, and reliable motion capture, making it ideal for regular motions and multiple actors using the same set-up. With a range of up to 50 m, it can be used in a wide variety of applications, including occupational health and safety, rehabilitation and injury prevention, animation, entertainment, biomechanical science and human factor research. Plus, it can be worn over clothing.
Inertial motion capture requires sensors attached to the body to capture movements. But that’s only the half of it. You need both hardware and software for a full motion capture system.
MVN Awinda
Intermediate performance

Range
~50 m
Update rate
Up to 60 Hz
Battery life
12 hours
Comms
Radio protocol (Awinda)
Receiver
Awinda station
Hardware
17 (+1) wireless sensors
T-shirts and straps
Charging
Charging stations
Specifications
Up to 60 Hz
50 m
12 hr (for orders after Oct 1, 2024)
Radio protocol (Awinda protocol)
Awinda recording and docking station
30 ms
30 sec
17 wireless sensors (and 1 prop sensor)
Full body strap set (including 3 Awinda shirts in size S, L & XL)
Charging stations
Includes, via BNC connectors Third party e.g. EMG sensors, force plates (with Awinda station)
Sturdy neoprene case
Full compatibility with Xsens Metagloves by Manus, Xsens gloves by Manus, Manus Prime II, and Stretchsense gloves

Bundles
We offer smart bundles of hardware, software, and cloud processing options to meet your needs. Reach out to us to learn more or if you need help configuring your system.
Application areas






Next-level gait analysis at the university of Bologna
The University of Bologna has taken its motion analysis capabilities to the next level with Xsens’ brand new automated Xsens Reports.

Investigating the extreme neck movements of straddle truck operators using Xsens Analyze
APM Terminals Rotterdam it is one of the largest container terminals in Europe.

Gippsland Tech School: Giving students a mocap education with Xsens
Located in the Gippsland region of Victoria, Australia, Gippsland Tech School allows secondary school (7th–12th grade) students from the Latrobe LGA access to new technologies and potential new career paths.

Other motion capture products

MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.

MVN Reports instantly present complex movement data in an accessible, easy-to-read report. Enabled by Xsens MotionCloud, this technology enables you to generate automated reports for Health and Sports applications with ease.

Xsens Animate proprietary motion capture software streams or exports all your motion captured data to your 3D package.

The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.
Resources
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.