Experience High Quality Xsens MoCap Data
Imagine, Capture, Create. Experience the ultimate motion capture technology that unleashes your creativity without limits. With high precision data, minimal setup, and seamless integration, Xsens brings your ideas to life in minutes. Optimize your animation workflows and budgets like never before with our new hardware and software bundles.
Powering character animation and VFX for top studios








Experience the full potential of motion capture with Xsens

Live capture or record 3D motions everywhere, anywhere, there are no limits.

Experience the benefits of high precise motion capture data and full magnetic immunity in all conditions.
Create your ideas within minutes with quick setup and no need for cameras and intensive calibration

Save time and money by using the motion capture data directly into your workstream with zero to minimal corrections.
Seamless Integration Into Your Workflow
Live-stream or export your motion capture data into your preferred 3D software. With the Xsens motion capture software you can export data in popular formats like FBX, BVH, C3D, and MVNX. You can also enhance your animation capabilities by seamlessly incorporating motion capture gloves, face capture, 3D positional aiding, or timecode.







The go-to mocap solution for top animators and visual artists
The ability to record anywhere is one of the greatest things about using this technology
“In other games, you have to create a motion capture base and bring the actors there. It’s a complicated experience that requires booking long time slots to ensure all the data is recorded. With the Xsens system, we can go straight to the actors in the studio and record directly. We can equip actors with swords and shields and record real fighting”
Daniel Candil
Art Director at THQ Nordic

Being that the Xsens suit is so versatile and doesn't require an optical set-up, we can record anywhere.
“For instance, one scene required the actor to jump over a wall. We could just go outside and find a normal wall, rather than having to create an artificial one in the studio.”
Thomas Paul
Technical Artist at Iron Harvest

Xsens allows us to capture an idea and put it in virtual reality in the same day.
“If we were to use a traditional mocap studio, we’d have to hire a specialized crew, spend time coordinating schedules, and wait a few days for processing and clean-up. It would’ve been too slow.”
John Kim
Animation Director at Survivos

Experience High Quality MoCap Data From Xsens
Don’t take our word for it – download our raw motion capture data and see the unmatched quality of Xsens data for yourself


Choose the Xsens Motion Capture Pack that Works for You




Hardware:
- Xsens MVN Link
- Xsens Metagloves by Manus
Software:
- Xsens Animate Plus or Pro
- Excellent for high dynamic movement
- Extra accuracy with high update rate
- Unrestricted movement with on-body recording and storage
- Mocap anywhere with magnetic immunity
- Absolute, millimeter precise hand tracking
- Easy integration with Unreal, Unity, Maya, and more
- Real-time visualization
- With PRO, you have access to Xsens’ unique MoCap re-processing engine, limiting clean-up of your data




Hardware:
- Xsens Awinda Starter (17 wireless sensors)
Software:
- Xsens MVN Processing via Cloud
- More affordable, studio-grade mocap
- Quick setup and easy to use
- Mocap everywhere with magnetic immunity
- Smooth and ready to use high quality data
- Data corrected at multiple levels
- Access to Xsens’ unique MoCap Re-Processing Engine through Cloud, limiting clean-up of your data
- No more ‘shaking’ with MVN Processing Engine